Grove Gear HM226-60-2-1.125-56C-L9
Part #:HM226-60-2-1.125-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | V: | 1.94 in |
| L: | 6.07 in | F: | 3.38 |
| T: | 1.125 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| B: | 7.38 | U: | 0.75 in |
| AG: | 7 | C: | 8 in |
| AE1: | 0.6 | D: | 2.94 |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 4.34 in | AD: | 6.01 |
| LM: | 8.32 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.883 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29.2 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Bore Code: | 18 | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.125 in | Assembly: | HM-2 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Model Code: | HM226 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

