How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AJ: | 5.88 |
| AG: | 7 | U: | 0.75 in |
| B: | 7.38 | L: | 6.07 in |
| T: | 1.188 | D: | 2.94 |
| BD: | 5.88 | AE2: | 0.39 |
| C: | 8 in | AD: | 6.01 |
| I: | 4.34 in | G: | 1.69 |
| AK: | 4.5 | F: | 3.38 |
| LM: | 8.32 | V: | 1.94 in |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Bore Code: | 19 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.883 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

