How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | LM: | 8.32 |
| AG: | 7 | V: | 1.94 in |
| AK: | 4.5 | C: | 8 in |
| B: | 7.38 | BD: | 5.88 |
| AD: | 6.01 | F: | 3.38 |
| U: | 0.75 in | T: | 1.188 |
| BF: | 0.41 | G: | 1.69 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| AE2: | 0.39 | BE: | 0.38 in |
| D: | 2.94 | I: | 4.34 in |
| AJ: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Model Code: | HM226 |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.883 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Ratio: | 60:1 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

