Grove Gear HM226-60-2-1.188-180TC
Part #:HM226-60-2-1.188-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | D: | 2.94 |
| F: | 3.38 | B: | 7.38 |
| I: | 4.34 in | AG: | 7 |
| BE1: | 0.5 in | T: | 1.188 |
| C: | 8 in | G: | 1.69 |
| AE2: | 0.39 | AE1: | 0.6 |
| U: | 0.75 in | V: | 1.94 in |
| L: | 6.07 in | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 0.883 | Product Type: | Right Angle |
| Ratio: | 60:1 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Assembly: | HM-2 | Output RPM: | 29.2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | HM226 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

