Grove Gear HM226-60-2-1.188-180TC-L1
Part #:HM226-60-2-1.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 2.94 |
| L: | 6.07 in | I: | 4.34 in |
| F: | 3.38 | V: | 1.94 in |
| AE1: | 0.6 | L1: | 9.32 in |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | AG: | 7 |
| U: | 0.75 in | G: | 1.69 |
| AD: | 6.01 | AE2: | 0.39 |
| BF: | 0.53 | AJ: | 7.25 |
| C: | 8 in | B: | 7.38 |
| T: | 1.188 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.883 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Model Code: | HM226 | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Ratio: | 60:1 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

