Grove Gear HM226-60-2-1.188-180TC-L2
Part #:HM226-60-2-1.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AD: | 6.01 |
| U: | 0.75 in | C: | 8 in |
| I: | 4.34 in | F: | 3.38 |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| V: | 1.94 in | T: | 1.188 |
| D: | 2.94 | BF: | 0.53 |
| B: | 7.38 | AE2: | 0.39 |
| AE1: | 0.6 | AK: | 8.5 |
| L: | 6.07 in | AG: | 7 |
| G: | 1.69 | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.883 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Model Code: | HM226 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

