How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | L: | 6.07 in |
| U: | 0.75 in | AE2: | 0.39 |
| BF: | 0.53 | L1: | 9.32 in |
| BD: | 9 | D: | 2.94 |
| AG: | 7 | I: | 4.34 in |
| G: | 1.69 | AE1: | 0.6 |
| V: | 1.94 in | F: | 3.38 |
| AD: | 6.01 | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.188 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| B: | 7.38 |
Technical Specifications
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Model Code: | HM226 | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.883 |
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

