Grove Gear HM226-60-2-1.188-56C-L2
Part #:HM226-60-2-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | BF: | 0.41 |
| L: | 6.07 in | AJ: | 5.88 |
| AK: | 4.5 | F: | 3.38 |
| G: | 1.69 | AE1: | 0.6 |
| AD: | 6.01 | T: | 1.188 |
| BD: | 5.88 | V: | 1.94 in |
| C: | 8 in | B: | 7.38 |
| AG: | 7 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| I: | 4.34 in | BE: | 0.38 in |
| D: | 2.94 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.883 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 29.2 | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.188 in |
| Model Code: | HM226 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

