How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | BE: | 0.38 in |
| AG: | 7 | V: | 1.94 in |
| AK: | 4.5 | AE1: | 0.6 |
| D: | 2.94 | F: | 3.38 |
| L: | 6.07 in | B: | 7.38 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| BD: | 5.88 | T: | 1.25 |
| G: | 1.69 | AD: | 6.01 |
| AJ: | 5.88 | I: | 4.34 in |
| AE2: | 0.39 | C: | 8 in |
| BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.250 in | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.883 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM226 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

