How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| AG: | 7 | AE1: | 0.6 |
| L: | 6.07 in | LM: | 8.32 |
| B: | 7.38 | BF: | 0.41 |
| I: | 4.34 in | V: | 1.94 in |
| U: | 0.75 in | AK: | 4.5 |
| F: | 3.38 | G: | 1.69 |
| C: | 8 in | AD: | 6.01 |
| AJ: | 5.88 | AE2: | 0.39 |
| D: | 2.94 | T: | 1.25 |
| BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Bore Code: | 20 | Ratio: | 60:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.883 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

