How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | L: | 6.07 in |
| AK: | 8.5 | L1: | 9.32 in |
| BE1: | 0.5 in | I: | 4.34 in |
| AE1: | 0.6 | BF: | 0.53 |
| F: | 3.38 | D: | 2.94 |
| AG: | 7 | BD: | 9 |
| Center Distance (in): | 2.625 in | B: | 7.38 |
| AJ: | 7.25 | V: | 1.94 in |
| AD: | 6.01 | U: | 0.75 in |
| C: | 8 in | G: | 1.69 |
| T: | 1.25 |
Technical Specifications
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Model Code: | HM226 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 60:1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Bore Code: | 20 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.883 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

