Grove Gear HM226-60-2-1.250-56C-L1
Part #:HM226-60-2-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | C: | 8 in |
| AG: | 7 | V: | 1.94 in |
| BE: | 0.38 in | BF: | 0.41 |
| L: | 6.07 in | BD: | 5.88 |
| F: | 3.38 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AE2: | 0.39 |
| T: | 1.25 | AE1: | 0.6 |
| LM: | 8.32 | D: | 2.94 |
| AD: | 6.01 | U: | 0.75 in |
| G: | 1.69 | I: | 4.34 in |
| AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.883 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

