Grove Gear HM226-60-2-1.250-56C-L2
Part #:HM226-60-2-1.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | Center Distance (in): | 2.625 in |
| AG: | 7 | D: | 2.94 |
| B: | 7.38 | C: | 8 in |
| AE2: | 0.39 | AE1: | 0.6 |
| AD: | 6.01 | L: | 6.07 in |
| V: | 1.94 in | AJ: | 5.88 |
| BF: | 0.41 | BD: | 5.88 |
| T: | 1.25 | G: | 1.69 |
| U: | 0.75 in | LM: | 8.32 |
| I: | 4.34 in | BE: | 0.38 in |
| AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Model Code: | HM226 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 0.883 |
| Bore Code: | 20 | Assembly: | HM-2 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

