Grove Gear HM226-60-2-1.250-56C-L3
Part #:HM226-60-2-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 3.38 |
| AK: | 4.5 | G: | 1.69 |
| AD: | 6.01 | D: | 2.94 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| LM: | 8.32 | AG: | 7 |
| B: | 7.38 | BD: | 5.88 |
| T: | 1.25 | L: | 6.07 in |
| BE: | 0.38 in | C: | 8 in |
| AE1: | 0.6 | AJ: | 5.88 |
| U: | 0.75 in | AE2: | 0.39 |
| V: | 1.94 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.883 |
| Product Type: | Right Angle | Output Diameter (in): | 1.250 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Ratio: | 60:1 | Model Code: | HM226 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

