Grove Gear HM226-60-2-1.438-140TC-L1
Part #:HM226-60-2-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | L: | 6.07 in |
| AE2: | 0.39 | I: | 4.34 in |
| T: | 1.438 | BF: | 0.41 |
| LM: | 8.32 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| G: | 1.69 | AG: | 7 |
| BD: | 5.88 | AD: | 6.01 |
| V: | 1.94 in | U: | 0.75 in |
| AK: | 4.5 | AJ: | 5.88 |
| C: | 8 in | B: | 7.38 |
| AE1: | 0.6 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.883 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.75 in | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Model Code: | HM226 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

