Grove Gear HM226-60-2-1.438-140TC-L3
Part #:HM226-60-2-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AD: | 6.01 |
| B: | 7.38 | I: | 4.34 in |
| U: | 0.75 in | AE1: | 0.6 |
| F: | 3.38 | D: | 2.94 |
| BE: | 0.38 in | BD: | 5.88 |
| AK: | 4.5 | T: | 1.438 |
| AG: | 7 | C: | 8 in |
| G: | 1.69 | V: | 1.94 in |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AE2: | 0.39 | L: | 6.07 in |
| LM: | 8.32 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.883 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

