How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | L1: | 9.32 in |
| L: | 6.07 in | B: | 7.38 |
| BE1: | 0.5 in | AD: | 6.01 |
| BF: | 0.53 | F: | 3.38 |
| V: | 1.94 in | BD: | 9 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| C: | 8 in | T: | 1.438 |
| D: | 2.94 | G: | 1.69 |
| AG: | 7 | AK: | 8.5 |
| AE1: | 0.6 | U: | 0.75 in |
| I: | 4.34 in |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Model Code: | HM226 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.883 | Assembly: | HM-2 |
| Service Factor: | 1 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

