How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | F: | 3.38 |
| V: | 1.94 in | G: | 1.69 |
| B: | 7.38 | L: | 6.07 in |
| C: | 8 in | Center Distance (in): | 2.625 in |
| BD: | 9 | AK: | 8.5 |
| L1: | 9.32 in | AE2: | 0.39 |
| D: | 2.94 | AD: | 6.01 |
| BF: | 0.53 | I: | 4.34 in |
| AG: | 7 | BE1: | 0.5 in |
| AE1: | 0.6 | AJ: | 7.25 |
| T: | 1.438 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Input Diameter (in): | 0.75 in |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.883 | Model Code: | HM226 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

