How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.69 |
| L1: | 9.32 in | I: | 4.34 in |
| AG: | 7 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| BE1: | 0.5 in | AE1: | 0.6 |
| AK: | 8.5 | BD: | 9 |
| L: | 6.07 in | U: | 0.75 in |
| B: | 7.38 | C: | 8 in |
| F: | 3.38 | AE2: | 0.39 |
| BF: | 0.53 | AJ: | 7.25 |
| AD: | 6.01 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.883 | Motor Frame Size: | 210TC |
| Ratio: | 60:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Assembly: | HM-2 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

