How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | AD: | 6.01 |
| AG: | 7 | AE1: | 0.6 |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | F: | 3.38 |
| L: | 6.07 in | V: | 1.94 in |
| T: | 1.438 | BF: | 0.53 |
| G: | 1.69 | AE2: | 0.39 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| B: | 7.38 | L1: | 9.32 in |
| D: | 2.94 | U: | 0.75 in |
| I: | 4.34 in |
Technical Specifications
| Model Code: | HM226 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.883 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Assembly: | HM-2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

