Grove Gear HM226-60-2-1.438-56C-L2
Part #:HM226-60-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | LM: | 8.32 |
| BF: | 0.41 | AK: | 4.5 |
| C: | 8 in | F: | 3.38 |
| AE1: | 0.6 | D: | 2.94 |
| V: | 1.94 in | BD: | 5.88 |
| L: | 6.07 in | AE2: | 0.39 |
| T: | 1.438 | AJ: | 5.88 |
| I: | 4.34 in | AD: | 6.01 |
| BE: | 0.38 in | U: | 0.75 in |
| AG: | 7 | Center Distance (in): | 2.625 in |
| B: | 7.38 |
Technical Specifications
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Model Code: | HM226 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.883 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

