Grove Gear HM226-60-2-1.438-56C-L9
Part #:HM226-60-2-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | Center Distance (in): | 2.625 in |
| F: | 3.38 | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| I: | 4.34 in | AE2: | 0.39 |
| C: | 8 in | G: | 1.69 |
| U: | 0.75 in | T: | 1.438 |
| AE1: | 0.6 | B: | 7.38 |
| D: | 2.94 | LM: | 8.32 |
| AK: | 4.5 | L: | 6.07 in |
| V: | 1.94 in | AD: | 6.01 |
| AJ: | 5.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 0.883 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output RPM: | 29.2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Model Code: | HM226 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 23 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

