How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BE: | 0.38 in |
| LM: | 8.32 | AE2: | 0.39 |
| AJ: | 5.88 | U: | 0.75 in |
| AG: | 7 | C: | 8 in |
| T: | 1.125 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| AE1: | 0.6 | L: | 6.07 in |
| F: | 3.38 | BF: | 0.41 |
| AK: | 4.5 | G: | 1.69 |
| AD: | 6.01 | D: | 2.94 |
| B: | 7.38 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 29.2 |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.883 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 18 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | HM226 | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

