Grove Gear HM226-7.5-1-1.000-180TC
Part #:HM226-7.5-1-1.000-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| C: | 8 in | AE2: | 0.39 |
| AK: | 8.5 | BD: | 9 |
| G: | 1.69 | V: | 1.94 in |
| AE1: | 0.6 | I: | 4.34 in |
| AG: | 7 | B: | 7.38 |
| D: | 2.94 | BE1: | 0.5 in |
| L1: | 9.32 in | F: | 3.38 |
| AD: | 6.01 | T: | 1 |
| BF: | 0.53 | AJ: | 7.25 |
| L: | 6.07 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1609 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Output RPM: | 233.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 4.266 | Model Code: | HM226 |
| Service Factor: | 1 | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

