Grove Gear HM226-7.5-1-1.000-180TC-L3
Part #:HM226-7.5-1-1.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AG: | 7 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| T: | 1 | V: | 1.94 in |
| AE2: | 0.39 | D: | 2.94 |
| AE1: | 0.6 | I: | 4.34 in |
| U: | 0.75 in | G: | 1.69 |
| AK: | 8.5 | C: | 8 in |
| F: | 3.38 | AD: | 6.01 |
| B: | 7.38 | L1: | 9.32 in |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Output RPM: | 233.3 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1609 | Model Code: | HM226 |
| Input HP @ 1750 RPM: | 4.266 | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

