How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| AE2: | 0.39 | C: | 8 in |
| BE: | 0.38 in | G: | 1.69 |
| AG: | 7 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AK: | 4.5 | B: | 7.38 |
| AE1: | 0.6 | T: | 1.125 |
| L: | 6.07 in | F: | 3.38 |
| AD: | 6.01 | U: | 0.75 in |
| V: | 1.94 in | I: | 4.34 in |
| LM: | 8.32 |
Technical Specifications
| Bore Code: | 18 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.266 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | HM226 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 1609 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

