How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 1.69 |
| AK: | 4.5 | BD: | 5.88 |
| AG: | 7 | T: | 1.125 |
| C: | 8 in | LM: | 8.32 |
| BF: | 0.41 | AE2: | 0.39 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| F: | 3.38 | L: | 6.07 in |
| U: | 0.75 in | AE1: | 0.6 |
| D: | 2.94 | BE: | 0.38 in |
| V: | 1.94 in | AD: | 6.01 |
| B: | 7.38 |
Technical Specifications
| Output RPM: | 233.3 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.266 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1609 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Model Code: | HM226 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 18 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

