Grove Gear HM226-7.5-1-1.125-180TC-L1
Part #:HM226-7.5-1-1.125-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | L: | 6.07 in |
| BD: | 9 | AJ: | 7.25 |
| B: | 7.38 | AD: | 6.01 |
| L1: | 9.32 in | I: | 4.34 in |
| U: | 0.75 in | BE1: | 0.5 in |
| T: | 1.125 | AK: | 8.5 |
| AE1: | 0.6 | G: | 1.69 |
| D: | 2.94 | AE2: | 0.39 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| BF: | 0.53 | F: | 3.38 |
| AG: | 7 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 18 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output RPM: | 233.3 |
| Thrust Rating - output shaft: | 1609 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 4.266 |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

