Grove Gear HM226-7.5-1-1.125-180TC-L2
Part #:HM226-7.5-1-1.125-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | D: | 2.94 |
| C: | 8 in | AE2: | 0.39 |
| BD: | 9 | AG: | 7 |
| F: | 3.38 | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| AE1: | 0.6 | V: | 1.94 in |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| G: | 1.69 | L: | 6.07 in |
| T: | 1.125 | L1: | 9.32 in |
| AD: | 6.01 | U: | 0.75 in |
| B: | 7.38 |
Technical Specifications
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.75 in |
| Bore Code: | 18 | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Output RPM: | 233.3 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1609 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.266 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | HM226 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

