Grove Gear HM226-7.5-1-1.125-180TC-L9
Part #:HM226-7.5-1-1.125-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | AD: | 6.01 |
| AJ: | 7.25 | BD: | 9 |
| U: | 0.75 in | V: | 1.94 in |
| BE1: | 0.5 in | AG: | 7 |
| L: | 6.07 in | AK: | 8.5 |
| C: | 8 in | D: | 2.94 |
| F: | 3.38 | Center Distance (in): | 2.625 in |
| B: | 7.38 | AE1: | 0.6 |
| BF: | 0.53 | T: | 1.125 |
| L1: | 9.32 in | G: | 1.69 |
| I: | 4.34 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output RPM: | 233.3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.266 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 1609 | Input Diameter (in): | 0.75 in |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.125 in |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Model Code: | HM226 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

