How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.39 |
| B: | 7.38 | I: | 4.34 in |
| BF: | 0.53 | AD: | 6.01 |
| L: | 6.07 in | AE1: | 0.6 |
| F: | 3.38 | D: | 2.94 |
| AK: | 8.5 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| AG: | 7 | BE1: | 0.5 in |
| U: | 0.75 in | BD: | 9 |
| G: | 1.69 | C: | 8 in |
| AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 233.3 |
| Bore Code: | 18 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.266 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 1609 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

