How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 1.94 in |
| U: | 0.75 in | AE2: | 0.39 |
| B: | 7.38 | F: | 3.38 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | BF: | 0.53 |
| AG: | 7 | BE1: | 0.5 in |
| AK: | 8.5 | C: | 8 in |
| G: | 1.69 | L1: | 9.32 in |
| AJ: | 7.25 | L: | 6.07 in |
| T: | 1.125 | AE1: | 0.6 |
| AD: | 6.01 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 233.3 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Model Code: | HM226 | Thrust Rating - output shaft: | 1609 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 4.266 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

