How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | BE1: | 0.5 in |
| B: | 7.38 | AK: | 8.5 |
| AD: | 6.01 | AE2: | 0.39 |
| I: | 4.34 in | U: | 0.75 in |
| C: | 8 in | L1: | 9.32 in |
| D: | 2.94 | V: | 1.94 in |
| L: | 6.07 in | BF: | 0.53 |
| T: | 1.188 | BD: | 9 |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| F: | 3.38 | AG: | 7 |
| AE1: | 0.6 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.266 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 1609 |
| Ratio Range: | 7.5:1 | Bore Code: | 19 |
| Gear Type: | Worm | Output RPM: | 233.3 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Model Code: | HM226 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

