How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1.188 |
| Center Distance (in): | 2.625 in | F: | 3.38 |
| B: | 7.38 | AE2: | 0.39 |
| L: | 6.07 in | AE1: | 0.6 |
| AD: | 6.01 | G: | 1.69 |
| U: | 0.75 in | BF: | 0.53 |
| I: | 4.34 in | L1: | 9.32 in |
| C: | 8 in | AK: | 8.5 |
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 7 |
| V: | 1.94 in |
Technical Specifications
| Assembly: | HM-1 | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 4.266 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1609 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Model Code: | HM226 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

