How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | U: | 0.75 in |
| AG: | 7 | AK: | 8.5 |
| B: | 7.38 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | C: | 8 in |
| D: | 2.94 | L1: | 9.32 in |
| BD: | 9 | AE1: | 0.6 |
| L: | 6.07 in | F: | 3.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 1.69 | AJ: | 7.25 |
| T: | 1.188 | AE2: | 0.39 |
| AD: | 6.01 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 4.266 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | HM226 |
| Output RPM: | 233.3 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1609 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

