How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | L1: | 9.32 in |
| U: | 0.75 in | B: | 7.38 |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.39 |
| C: | 8 in | AD: | 6.01 |
| F: | 3.38 | T: | 1.188 |
| G: | 1.69 | BE1: | 0.5 in |
| AE1: | 0.6 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AG: | 7 |
| AK: | 8.5 | I: | 4.34 in |
| L: | 6.07 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Output Diameter (in): | 1.188 in | Thrust Rating - output shaft: | 1609 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 4.266 |
| Output RPM: | 233.3 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

