Grove Gear HM226-7.5-1-1.250-180TC-L1
Part #:HM226-7.5-1-1.250-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AD: | 6.01 |
| V: | 1.94 in | G: | 1.69 |
| U: | 0.75 in | AE2: | 0.39 |
| I: | 4.34 in | BF: | 0.53 |
| C: | 8 in | AE1: | 0.6 |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| F: | 3.38 | BD: | 9 |
| AG: | 7 | B: | 7.38 |
| BE1: | 0.5 in | T: | 1.25 |
| AJ: | 7.25 | AK: | 8.5 |
| L: | 6.07 in |
Technical Specifications
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 233.3 |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 4.266 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 20 | Thrust Rating - output shaft: | 1609 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

