Grove Gear HM226-7.5-1-1.250-180TC-L9
Part #:HM226-7.5-1-1.250-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L: | 6.07 in |
| U: | 0.75 in | AE1: | 0.6 |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.39 | C: | 8 in |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | F: | 3.38 |
| B: | 7.38 | I: | 4.34 in |
| D: | 2.94 | G: | 1.69 |
| AD: | 6.01 | T: | 1.25 |
| AG: | 7 | AJ: | 7.25 |
| V: | 1.94 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1609 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Output Key: | 1/4 X 3.00 | Model Code: | HM226 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 4.266 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

