Grove Gear HM226-7.5-1-1.250-210TC
Part #:HM226-7.5-1-1.250-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | BD: | 9 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| AK: | 8.5 | AG: | 7 |
| L: | 6.07 in | U: | 0.75 in |
| G: | 1.69 | D: | 2.94 |
| BE1: | 0.5 in | C: | 8 in |
| V: | 1.94 in | B: | 7.38 |
| I: | 4.34 in | AD: | 6.01 |
| AJ: | 7.25 | T: | 1.25 |
| BF: | 0.53 | AE2: | 0.39 |
| L1: | 9.32 in |
Technical Specifications
| Thrust Rating - output shaft: | 1609 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Bore Code: | 20 |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.625 |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.266 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

