Grove Gear HM226-7.5-1-1.250-56C-L2
Part #:HM226-7.5-1-1.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | B: | 7.38 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| G: | 1.69 | BD: | 5.88 |
| AD: | 6.01 | BE: | 0.38 in |
| AE1: | 0.6 | AK: | 4.5 |
| F: | 3.38 | LM: | 8.32 |
| I: | 4.34 in | C: | 8 in |
| D: | 2.94 | AE2: | 0.39 |
| BF: | 0.41 | T: | 1.25 |
| AJ: | 5.88 | AG: | 7 |
| V: | 1.94 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1609 | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| Model Code: | HM226 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Output RPM: | 233.3 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 4.266 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

