Grove Gear HM226-7.5-1-1.250-56C-L4
Part #:HM226-7.5-1-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.94 |
| L: | 6.07 in | U: | 0.75 in |
| AG: | 7 | V: | 1.94 in |
| C: | 8 in | BF: | 0.41 |
| AE2: | 0.39 | I: | 4.34 in |
| AE1: | 0.6 | G: | 1.69 |
| AD: | 6.01 | LM: | 8.32 |
| AK: | 4.5 | F: | 3.38 |
| B: | 7.38 | T: | 1.25 |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.266 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | HM226 | Bore Code: | 20 |
| Thrust Rating - output shaft: | 1609 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

