Grove Gear HM226-7.5-1-1.250-56C-L9
Part #:HM226-7.5-1-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AK: | 4.5 |
| G: | 1.69 | F: | 3.38 |
| U: | 0.75 in | I: | 4.34 in |
| C: | 8 in | LM: | 8.32 |
| L: | 6.07 in | AG: | 7 |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | AD: | 6.01 |
| B: | 7.38 | T: | 1.25 |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.39 |
Technical Specifications
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Model Code: | HM226 | Product Type: | Right Angle |
| Bore Code: | 20 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 4.266 | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1609 |
| Output RPM: | 233.3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

