Grove Gear HM226-7.5-1-1.438-140TC-L3
Part #:HM226-7.5-1-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | T: | 1.438 |
| BF: | 0.41 | D: | 2.94 |
| G: | 1.69 | I: | 4.34 in |
| BE: | 0.38 in | AK: | 4.5 |
| V: | 1.94 in | BD: | 5.88 |
| AG: | 7 | Center Distance (in): | 2.625 in |
| AD: | 6.01 | L: | 6.07 in |
| B: | 7.38 | F: | 3.38 |
| U: | 0.75 in | LM: | 8.32 |
| AE1: | 0.6 | AE2: | 0.39 |
| AJ: | 5.88 |
Technical Specifications
| Ratio: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1609 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 233.3 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.266 |
| Gear Type: | Worm | Model Code: | HM226 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

