Grove Gear HM226-7.5-1-1.438-210TC-L2
Part #:HM226-7.5-1-1.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| AG: | 7 | BF: | 0.53 |
| T: | 1.438 | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| AK: | 8.5 | D: | 2.94 |
| L: | 6.07 in | F: | 3.38 |
| AD: | 6.01 | U: | 0.75 in |
| BE1: | 0.5 in | AE2: | 0.39 |
| V: | 1.94 in | I: | 4.34 in |
| C: | 8 in | G: | 1.69 |
| B: | 7.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Model Code: | HM226 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 1609 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 4.266 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

