How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | Center Distance (in): | 2.625 in |
| AE2: | 0.39 | U: | 0.75 in |
| B: | 7.38 | AJ: | 5.88 |
| AK: | 4.5 | C: | 8 in |
| AG: | 7 | AD: | 6.01 |
| BE: | 0.38 in | G: | 1.69 |
| L: | 6.07 in | F: | 3.38 |
| I: | 4.34 in | AE1: | 0.6 |
| BF: | 0.41 | LM: | 8.32 |
| D: | 2.94 | BD: | 5.88 |
| V: | 1.94 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Center Distance (in): | 2.625 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233.3 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.266 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | HM226 |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 1609 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

