Grove Gear HM226-7.5-1-1.438-56C-L4
Part #:HM226-7.5-1-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.39 | F: | 3.38 |
| C: | 8 in | AG: | 7 |
| BF: | 0.41 | AE1: | 0.6 |
| B: | 7.38 | L: | 6.07 in |
| AK: | 4.5 | AD: | 6.01 |
| V: | 1.94 in | T: | 1.438 |
| U: | 0.75 in | I: | 4.34 in |
| G: | 1.69 | D: | 2.94 |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 |
Technical Specifications
| Ratio: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1609 | Input HP @ 1750 RPM: | 4.266 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

