How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| BE: | 0.38 in | L: | 6.07 in |
| V: | 1.94 in | U: | 0.75 in |
| BF: | 0.41 | AG: | 7 |
| AK: | 4.5 | T: | 1 |
| AE2: | 0.39 | AE1: | 0.6 |
| B: | 7.38 | C: | 8 in |
| G: | 1.69 | LM: | 8.32 |
| I: | 4.34 in | F: | 3.38 |
| AD: | 6.01 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Output RPM: | 233.3 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1609 | Motor Frame Size: | 140TC |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.266 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Output Diameter (in): | 1.000 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

