How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| B: | 7.38 | G: | 1.69 |
| AK: | 4.5 | C: | 8 in |
| T: | 1 | V: | 1.94 in |
| AG: | 7 | AJ: | 5.88 |
| LM: | 8.32 | AD: | 6.01 |
| BF: | 0.41 | AE1: | 0.6 |
| AE2: | 0.39 | BE: | 0.38 in |
| BD: | 5.88 | D: | 2.94 |
| F: | 3.38 | L: | 6.07 in |
| I: | 4.34 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.000 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233.3 | Input HP @ 1750 RPM: | 4.266 |
| Model Code: | HM226 | Thrust Rating - output shaft: | 1609 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 7.5:1 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

