Grove Gear HM226-7.5-2-1.000-180TC-L4
Part #:HM226-7.5-2-1.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 7 |
| T: | 1 | BE1: | 0.5 in |
| AD: | 6.01 | D: | 2.94 |
| BF: | 0.53 | L: | 6.07 in |
| V: | 1.94 in | B: | 7.38 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| U: | 0.75 in | BD: | 9 |
| AE2: | 0.39 | I: | 4.34 in |
| C: | 8 in | G: | 1.69 |
| AK: | 8.5 | L1: | 9.32 in |
| F: | 3.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 4.266 | Ratio: | 7.5:1 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Model Code: | HM226 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1609 | Output Diameter (in): | 1.000 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

