How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | C: | 8 in |
| V: | 1.94 in | BD: | 5.88 |
| T: | 1.125 | G: | 1.69 |
| BE: | 0.38 in | AD: | 6.01 |
| L: | 6.07 in | U: | 0.75 in |
| AE2: | 0.39 | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| F: | 3.38 | AG: | 7 |
| D: | 2.94 | B: | 7.38 |
| LM: | 8.32 | AE1: | 0.6 |
| I: | 4.34 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233.3 | Thrust Rating - output shaft: | 1609 |
| Output Shaft Direction: | 2 | Model Code: | HM226 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 4.266 | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

